IESNA:LM-63-2002
[TEST]P1390434
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13054.9
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
48.2 64.3 68.3 72.3 76.3 84.3 92.4 100.4 108.4 120.5 136.5 160.6 204.8 253.0 257.0 253.0 257.0 285.1 393.5 646.5 879.4 1020.0 1036.0 987.9 
967.8 702.7 570.2 489.9 445.7 401.6 357.4 301.2 192.8 88.3 36.1 4.0 0.0 0.0 
48.2 64.3 68.3 76.3 80.3 92.4 100.4 116.5 128.5 152.6 208.8 317.2 477.9 570.2 638.5 730.8 879.4 1200.7 1967.7 3256.7 4750.5 5091.9 
4573.8 3839.0 3634.2 2919.4 2128.3 1509.9 1040.1 738.9 526.1 397.6 188.7 100.4 36.1 4.0 0.0 0.0 
48.2 64.3 68.3 76.3 88.3 100.4 116.5 152.6 232.9 510.0 967.8 1538.0 2052.0 2622.2 3184.4 3790.8 4521.6 6007.4 9436.8 13548.8 
15833.7 16171.1 15552.6 14930.2 14725.4 14243.5 13340.0 11416.5 8019.3 4541.7 2188.5 839.3 261.0 132.5 44.2 4.0 0.0 0.0 
48.2 60.2 64.3 76.3 92.4 108.4 140.5 212.8 522.0 1449.7 2549.9 3618.1 4750.5 5565.7 6465.2 7328.6 8954.9 12633.3 17367.7 
21716.7 23134.2 23547.8 23648.2 24162.2 24326.9 24483.5 22531.9 17793.4 13444.4 9344.4 6368.8 1851.2 518.0 148.6 32.1 4.0 0.0 
0.0 
48.2 56.2 64.3 76.3 92.4 112.4 152.6 297.2 903.5 2349.2 4079.9 5457.3 6549.5 7617.7 8922.8 10368.4 12986.6 18331.5 25800.6 
29587.4 30852.3 31101.3 32109.2 33189.4 33257.7 32077.1 27924.9 22463.6 17383.8 14151.2 9280.2 2875.2 947.7 200.8 40.2 4.0 0.0 
0.0 
48.2 52.2 60.2 72.3 92.4 112.4 164.6 321.3 1176.6 2975.6 4887.1 6139.9 7224.2 8549.3 10019.1 11830.1 15147.1 21415.5 29197.8 
32924.4 34534.7 35434.2 37096.6 37911.8 37815.4 35875.9 30860.3 24575.8 20652.5 16849.7 10248.0 4019.7 1281.0 196.8 40.2 0.0 
0.0 0.0 
48.2 48.2 56.2 68.3 88.3 108.4 148.6 297.2 1016.0 2537.9 4144.2 5485.4 6477.3 7441.0 8693.9 10191.7 12681.4 17825.5 25146.0 
29117.5 30173.7 30402.5 31225.8 32061.0 32149.4 30755.9 26651.9 21648.4 17098.7 13761.7 9127.6 2991.7 1293.0 269.0 36.1 0.0 0.0 
0.0 
48.2 48.2 56.2 68.3 84.3 104.4 132.5 216.8 602.3 1481.8 2662.4 3766.7 4778.6 5497.4 6228.3 7059.5 8380.7 11882.3 17162.9 
21327.2 22692.5 22977.6 23082.0 23467.5 23648.2 23668.3 21503.8 17319.5 12954.5 9424.7 6380.9 2052.0 787.1 196.8 28.1 0.0 0.0 
0.0 
48.2 48.2 56.2 64.3 76.3 92.4 108.4 140.5 228.9 566.2 1060.1 1642.4 2168.5 2642.3 3180.4 3754.6 4405.2 5931.1 9195.9 13701.4 
15885.9 16155.0 15416.1 14737.5 14524.6 13829.9 12781.8 10408.6 7509.3 4525.6 2317.0 939.7 313.2 148.6 44.2 0.0 0.0 0.0 
48.2 44.2 52.2 60.2 68.3 76.3 92.4 100.4 116.5 148.6 216.8 349.4 493.9 574.2 650.5 771.0 947.7 1228.8 1883.3 3417.3 5015.6 5324.8 
4606.0 3774.7 3618.1 2738.7 1987.8 1321.2 887.5 674.6 546.1 433.7 232.9 108.4 32.1 0.0 0.0 0.0 
48.2 44.2 48.2 56.2 64.3 72.3 80.3 88.3 96.4 108.4 124.5 152.6 204.8 253.0 253.0 249.0 261.0 285.1 357.4 646.5 1011.9 1100.3 991.9 867.4 
839.3 630.5 514.0 453.8 421.6 405.6 377.5 337.3 245.0 96.4 28.1 0.0 0.0 0.0 
48.2 44.2 48.2 52.2 60.2 68.3 72.3 80.3 80.3 88.3 96.4 108.4 116.5 140.5 148.6 144.6 128.5 124.5 128.5 132.5 136.5 152.6 176.7 196.8 196.8 228.9 
253.0 269.0 281.1 277.1 273.1 240.9 204.8 116.5 28.1 0.0 0.0 0.0 
48.2 40.2 44.2 48.2 52.2 56.2 60.2 60.2 60.2 64.3 64.3 68.3 72.3 72.3 72.3 76.3 76.3 80.3 76.3 72.3 72.3 72.3 72.3 72.3 76.3 88.3 
100.4 104.4 108.4 116.5 136.5 156.6 152.6 120.5 44.2 0.0 0.0 0.0 
48.2 40.2 40.2 44.2 44.2 44.2 48.2 48.2 48.2 48.2 48.2 52.2 48.2 48.2 48.2 48.2 48.2 48.2 52.2 52.2 56.2 56.2 56.2 60.2 60.2 68.3 
80.3 88.3 92.4 92.4 84.3 72.3 68.3 56.2 32.1 0.0 0.0 0.0 
48.2 36.1 36.1 36.1 36.1 40.2 36.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 32.1 32.1 32.1 32.1 32.1 28.1 32.1 36.1 44.2 48.2 48.2 52.2 48.2 40.2 36.1 28.1 24.1 20.1 12.0 4.0 0.0 
0.0 0.0 0.0 
48.2 36.1 32.1 32.1 32.1 32.1 32.1 28.1 28.1 28.1 24.1 24.1 20.1 20.1 16.1 16.1 12.0 16.1 20.1 24.1 20.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 36.1 32.1 32.1 28.1 28.1 28.1 24.1 24.1 20.1 16.1 12.0 8.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 32.1 28.1 28.1 24.1 24.1 24.1 20.1 20.1 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 32.1 28.1 24.1 20.1 20.1 16.1 16.1 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 32.1 24.1 20.1 16.1 16.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 28.1 24.1 20.1 16.1 16.1 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 28.1 24.1 20.1 16.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 28.1 24.1 16.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 28.1 20.1 16.1 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 28.1 20.1 16.1 12.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 28.1 20.1 16.1 12.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 32.1 24.1 20.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 36.1 28.1 24.1 20.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 44.2 36.1 32.1 28.1 24.1 20.1 12.0 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.2 52.2 48.2 44.2 40.2 36.1 32.1 28.1 24.1 16.1 12.0 8.0 8.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
48.2 56.2 52.2 48.2 44.2 40.2 40.2 36.1 28.1 24.1 16.1 16.1 12.0 12.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 0.0 
0.0 0.0 
48.2 60.2 56.2 52.2 48.2 48.2 44.2 40.2 36.1 28.1 24.1 20.1 16.1 16.1 12.0 12.0 12.0 8.0 8.0 8.0 8.0 8.0 8.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 8.0 8.0 
4.0 4.0 0.0 
48.2 64.3 60.2 56.2 56.2 52.2 52.2 52.2 44.2 40.2 32.1 28.1 28.1 24.1 20.1 20.1 16.1 16.1 16.1 16.1 16.1 12.0 12.0 12.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 12.0 12.0 12.0 
12.0 12.0 12.0 0.0 
48.2 64.3 60.2 60.2 60.2 56.2 56.2 56.2 52.2 48.2 44.2 36.1 32.1 32.1 28.1 28.1 24.1 24.1 24.1 24.1 20.1 16.1 16.1 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 
12.0 12.0 12.0 0.0 
48.2 60.2 56.2 56.2 56.2 56.2 56.2 56.2 56.2 48.2 44.2 40.2 40.2 36.1 36.1 32.1 32.1 32.1 32.1 28.1 28.1 24.1 20.1 16.1 16.1 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 
12.0 12.0 12.0 12.0 0.0 
48.2 60.2 56.2 56.2 52.2 52.2 52.2 48.2 48.2 48.2 44.2 44.2 44.2 40.2 40.2 40.2 40.2 40.2 44.2 48.2 44.2 36.1 32.1 28.1 28.1 24.1 24.1 20.1 20.1 
24.1 20.1 16.1 12.0 12.0 8.0 8.0 8.0 0.0 
48.2 56.2 56.2 52.2 52.2 52.2 52.2 52.2 48.2 48.2 48.2 48.2 48.2 48.2 48.2 52.2 52.2 52.2 52.2 52.2 52.2 56.2 64.3 72.3 76.3 76.3 
68.3 60.2 56.2 48.2 44.2 40.2 36.1 24.1 16.1 8.0 4.0 0.0 
48.2 60.2 56.2 56.2 56.2 56.2 60.2 56.2 56.2 56.2 60.2 60.2 60.2 60.2 60.2 64.3 64.3 68.3 68.3 72.3 72.3 76.3 76.3 80.3 80.3 88.3 
100.4 108.4 108.4 104.4 100.4 92.4 88.3 76.3 48.2 8.0 4.0 0.0 
48.2 60.2 64.3 64.3 64.3 68.3 68.3 72.3 72.3 72.3 76.3 80.3 80.3 80.3 84.3 88.3 92.4 96.4 92.4 88.3 84.3 88.3 88.3 92.4 96.4 112.4 
124.5 128.5 136.5 144.6 164.6 184.7 176.7 144.6 52.2 8.0 0.0 0.0 
48.2 64.3 68.3 68.3 72.3 80.3 84.3 88.3 92.4 100.4 108.4 116.5 128.5 148.6 160.6 152.6 144.6 140.5 140.5 148.6 152.6 168.7 212.8 224.9 228.9 253.0 
269.0 277.1 281.1 269.0 257.0 232.9 192.8 104.4 40.2 4.0 0.0 0.0 
48.2 64.3 68.3 72.3 76.3 84.3 92.4 100.4 108.4 120.5 136.5 160.6 204.8 253.0 257.0 253.0 257.0 285.1 393.5 646.5 879.4 1020.0 1036.0 987.9 
967.8 702.7 570.2 489.9 445.7 401.6 357.4 301.2 192.8 88.3 36.1 4.0 0.0 0.0 
